Skip to main content
Renesas Electronics Corporation
8-bit Microcontrollers with 100 Pins, 1MHz Max Frequency

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_1052
Lead Count (#):100
Pkg. Dimensions (mm):14 x 14 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (M3826AMFA-XXXGP#U0)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
Lead Count (#)100
CPU740
LVD or PVDNo
DMANo
Timer8-bit x 3-ch, 16-bit x 2-ch
ADC10-bit x 8-ch
DAC8-bit x 2-ch
EthernetNo
Temp. Range (°C)-20 to +85
Carrier TypeTray/Embossed tape
Family Name740
Lead CompliantNo
Length (mm)14
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)14 x 14 x 1.7
Pkg. TypeLFQFP
RTCNo
Tape & ReelNo
Thickness (mm)1.7
Width (mm)14

Description

The 3826A Group is supported only for customers who have already adopted these products.