Skip to main content
Renesas Electronics Corporation
8-bit Microcontrollers with 100 Pins, 1MHz Max Frequency

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:PRQP0100JB-A
Lead Count (#):100
Pkg. Dimensions (mm):14x20
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
Lead Count (#)100
Operating Freq (Max) (MHz)1
CPU740
LVD or PVDNo
DMANo
Timer8-bit x 3-ch, 16-bit x 2-ch
ADC10-bit x 8-ch
DAC8-bit x 2-ch
EthernetNo
CAN (ch)0
Family Name740
Length (mm)20
MOQ1
Pb (Lead) FreeNo
Pkg. Dimensions (mm)14x20
RTCNo
Width (mm)14

Description

The 3826A Group is supported only for customers who have already adopted these products.