| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | PRQP0080GB-A |
| Lead Count (#): | 80 |
| Pkg. Dimensions (mm): | 14x20 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Bit Size | 8 |
| Lead Count (#) | 80 |
| Operating Freq (Max) (MHz) | 1 |
| CPU | 740 |
| LVD or PVD | No |
| DMA | No |
| Timer | 8-bit x 3-ch, 16-bit x 2-ch |
| ADC | 8-bit x 8-ch |
| Ethernet | No |
| CAN (ch) | 0 |
| Family Name | 740 |
| Length (mm) | 20 |
| MOQ | 1 |
| Pb (Lead) Free | No |
| Pkg. Dimensions (mm) | 14x20 |
| RTC | No |
| Width (mm) | 14 |
The 3822A Group is supported only for customers who have already adopted these products.