Skip to main content
Renesas Electronics Corporation
8-bit Microcontrollers with 60KB Flash, 2KB RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:TFLGA
Pkg. Code:pkg_677
Lead Count (#):64
Pkg. Dimensions (mm):6 x 6 x 1.05
Pitch (mm):

Environmental & Export Classifications

RoHS (M38039FFLWG#U0)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
RAM (KB)2
Lead Count (#)64
Operating Freq (Max) (MHz)16.8
CPU740
LVD or PVDNo
DMANo
Timer8-bit x 4-ch, 16-bit x 1-ch
ADC10-bit x 16-ch
DAC8-bit x 2-ch
EthernetNo
Temp. Range (°C)-20 to +85
Carrier TypeTray
Family Name740
Lead CompliantYes
Length (mm)6
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)6 x 6 x 1.05
Pkg. TypeTFLGA
Program Memory (KB)60
RTCNo
Tape & ReelNo
Thickness (mm)1.05
Width (mm)6

Description

The 3803L Group is supported only for customers who have already adopted these products.