Skip to main content
8-bit Microcontrollers with 16-48KB Flash, 2KB RAM

Package Information

CAD Model: View CAD Model
Pkg. Type: LFQFP
Pkg. Code: pkg_493
Lead Count (#): 64
Pkg. Dimensions (mm): 10 x 10 x 1.7
Pitch (mm): 0.5

Environmental & Export Classifications

RoHS (M38039G8H-XXXHP#U0) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Bit Size 8
RAM (KB) 2
Lead Count (#) 64
Operating Freq (Max) (MHz) 16.8
CPU 740
LVD or PVD No
DMA No
Timer 8-bit x 4-ch, 16-bit x 1-ch
ADC 10-bit x 16-ch
DAC 8-bit x 2-ch
Ethernet No
Temp. Range (°C) -20 to +85
Carrier Type Tape
Family Name 740
Lead Compliant Yes
Length (mm) 10
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 10 x 10 x 1.7
Pkg. Type LFQFP
Program Memory (KB) 32
RTC No
Tape & Reel No
Thickness (mm) 1.7
Width (mm) 10

Description

The 3803H Group is supported only for customers who have already adopted these products.