Skip to main content
8-bit Microcontrollers with 16-48KB Flash, 2KB RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:SDIP
Pkg. Code:pkg_430
Lead Count (#):64
Pkg. Dimensions (mm):56.4 x 17 x 5.08
Pitch (mm):

Environmental & Export Classifications

RoHS (M38039G4HSP#U0)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
RAM (KB)2
Lead Count (#)64
Operating Freq (Max) (MHz)16.8
CPU740
LVD or PVDNo
DMANo
Timer8-bit x 4-ch, 16-bit x 1-ch
ADC10-bit x 16-ch
DAC8-bit x 2-ch
EthernetNo
Temp. Range (°C)-20 to +85
Carrier TypeTube
Family Name740
Lead CompliantYes
Length (mm)56
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)56 x 17 x 5.08
Pkg. TypeSDIP
Program Memory (KB)16
RTCNo
Tape & ReelNo
Thickness (mm)5.08
Width (mm)17

Description

The 3803H Group is supported only for customers who have already adopted these products.