Skip to main content
Single-chip 32-bit RISC MCUs with 1024KB Flash, 64KB RAM

Package Information

CAD Model: View CAD Model
Pkg. Type: LFQFP
Pkg. Code: pkg_503
Lead Count (#): 144
Pkg. Dimensions (mm): 20 x 20 x 1.7
Pitch (mm): 0.5

Environmental & Export Classifications

RoHS (M32196F8UFP#U4) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Bit Size 32
RAM (KB) 64
Lead Count (#) 144
Supply Voltage (V) 3 - 5
Operating Freq (Max) (MHz) 160
CPU M32R-FPU
RTC No
LVD or PVD No
DMA No
Timer 16-bit x 31-ch, 32-bit x 8-ch
ADC 10-bit x 16-ch
CAN (ch) 2
Ethernet No
Temp. Range (°C) -40 to +105
Family Name M32R
Lead Compliant Yes
Length (mm) 20
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 20 x 20 x 1.7
Pkg. Type LFQFP
Program Memory (KB) 1024
Tape & Reel No
Thickness (mm) 1.7
Width (mm) 20

Description

The 32196 Group is supported only for customers who have already adopted these products. The RX63T Group is recommended for new designs.