Skip to main content
Single-chip 32-bit RISC MCUs with 512KB Flash, 32KB RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_503
Lead Count (#):144
Pkg. Dimensions (mm):20 x 20 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (M32195F4VFP#U4)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size32
RAM (KB)32
Lead Count (#)144
Supply Voltage (V)3 - 5
Operating Freq (Max) (MHz)128
CPUM32R-FPU
RTCNo
LVD or PVDNo
DMANo
Timer16-bit x 31-ch, 32-bit x 8-ch
ADC10-bit x 16-ch
CAN (ch)2
EthernetNo
Temp. Range (°C)-40 to +125
Family NameM32R
Lead CompliantYes
Length (mm)20
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)20 x 20 x 1.7
Pkg. TypeLFQFP
Program Memory (KB)512
Tape & ReelNo
Thickness (mm)1.7
Width (mm)20

Description

The 32195 Group is supported only for customers who have already adopted these products. The RX63T Group is recommended for new designs.