Skip to main content
Single-chip 32-bit RISC MCUs with 1024KB Flash, 48KB RAM

Package Information

CAD Model: View CAD Model
Pkg. Type:
Pkg. Code: PRQP0240KA-A
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free No
ECCN (US)
HTS (US)

Product Attributes

Bit Size 32
RAM (KB) 48
RTC No
LVD or PVD No
DMA No
CAN (ch) 0
Ethernet No
Family Name M32R
MOQ 1
Pb (Lead) Free No
Program Memory (KB) 0

Description

The 32180 Group is supported only for customers who have already adopted these products. Please consider other M32R Family products for new designs.