Skip to main content
Renesas Electronics Corporation
Single-chip 32-bit RISC MCUs with 384-768KB Flash, 32-40KB RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:PRQP0240KA-A
Lead Count (#):240
Pkg. Dimensions (mm):32x32
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Bit Size32
RAM (KB)40
Lead Count (#)240
RTCNo
LVD or PVDNo
DMANo
CAN (ch)1
EthernetNo
Family NameM32R
Length (mm)32
MOQ1
Pb (Lead) FreeNo
Pkg. Dimensions (mm)32x32
Program Memory (KB)0
Width (mm)32

Description

The 32170, 32174 Group is supported only for customers who have already adopted these products. Please consider other M32R Family products for new designs.