Skip to main content
Single-chip 32-bit RISC MCUs with 256-512KB Flash, 16KB RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (UPD78CP18CW)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Bit Size32
RTCNo
LVD or PVDNo
DMANo
EthernetNo
Family NameM32R
Lead CompliantNo
MOQ1
Pb (Lead) FreeNo
Tape & ReelNo

Description

The 32171 Group is supported only for customers who have already adopted these products. The RX63T Group is recommended for new designs.