| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| RoHS (UPD78C14G-XXX-36) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Bit Size | 32 |
| RAM (KB) | 0.03125 |
| Operating Freq (Max) (MHz) | 3 |
| RTC | No |
| LVD or PVD | No |
| DMA | No |
| ADC | 10-bit x 32-ch |
| CAN (ch) | 1 |
| Ethernet | No |
| Family Name | M32R |
| Lead Compliant | No |
| MOQ | 1 |
| Pb (Lead) Free | No |
| Tape & Reel | No |
The 32170, 32174 Group is supported only for customers who have already adopted these products. Please consider other M32R Family products for new designs.