Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Serial Programmable Quad PLL VersaClock Synthesizer

Package Information

CAD Model:View CAD Model
Pkg. Type:QSOP
Pkg. Code:PCG20
Lead Count (#):20
Pkg. Dimensions (mm):8.7 x 3.8 x 1.47
Pitch (mm):0.64

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)20
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)0
Qty. per Carrier (#)55
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
Advanced FeaturesProgrammable Clock, Reference Output
Core Voltage (V)3.3
Family NameVersaClock
Input Freq (MHz)50
Input TypeCrystal, LVCMOS
Inputs (#)1
Length (mm)8.7
MOQ3025
Output Banks (#)1
Output Freq Range (MHz)0.25 - 200
Output Skew (ps)250
Output TypeLVCMOS
Output Voltage (V)3.3
Outputs (#)9
Package Area (mm²)33.1
Period Jitter Typ P-P (ps)200
Pitch (mm)0.64
Pkg. Dimensions (mm)8.7 x 3.8 x 1.47
Pkg. TypeQSOP
Product CategoryVersaClock, Programmable Clocks
Prog. ClockYes
Prog. InterfaceSerial
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelNo
Thickness (mm)1.47
Width (mm)3.8

Description

The 308 is a versatile serially programmable, quad PLL clock source. The 308 can generate any frequency from 250 kHz to 200 MHz, and up to 6 different output frequencies simultaneously. The outputs can be reprogrammed on the fly, and will lock to a new frequency in 10 ms or less. Smooth transitions (in which the clock duty cycle remains roughly 50%) are guaranteed if the output divider is not changed. The device includes a PDTS pin which tri-states the output clocks and powers down the entire chip. The 308 default for non-programmed start-up are buffered reference clock outputs on all clock output pins.