| CAD Model: | View CAD Model |
| Pkg. Type: | TO-92(1) |
| Pkg. Code: | pkg_6881 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | 5 x 4 x 7.3 |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 3 |
| Carrier Type | Tape |
| Pb (Lead) Free | Yes |
| Application | Industrial, Consumer Use |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 80 |
| Configuration | Built-In SBD |
| ID (A) | 0.4 |
| Lead Compliant | Yes |
| Length (mm) | 5 |
| MOQ | 2500 |
| Mounting Type | Through Hole |
| Nch/Pch | Nch |
| Pch (W) | 0.75 |
| Pkg. Dimensions (mm) | 5 x 4 x 7.3 |
| Pkg. Type | TO-92(1) |
| Qg typ (nC) | 3.7 |
| Qualification Level | Industrial |
| RDS (ON) (Max) @2.5V or 1.8V (mohm) | 5900 |
| RDS (ON) (Max) @4.5V (mohm) | 5700 |
| Tape & Reel | No |
| Thickness (mm) | 7.3 |
| VDSS (Max) (V) | 250 |
| VGSS (V) | 10 |
| Vgs (off) (Max) (V) | 1.5 |
| Width (mm) | 4 |
The 2SK4150 is a Nch Single Power Mosfet 250V 0.4A 5700Mohm To-92(1).