Skip to main content
Switching N-Channel Power Mosfet

Package Information

CAD Model: View CAD Model
Pkg. Type: TO-220
Pkg. Code: pkg_8811
Lead Count (#): 4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 3
Carrier Type Tube
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
Ciss (Typical) (pF) 820
ID (A) 20
Lead Compliant No
MOQ 1000
Mounting Type Through Hole
Nch/Pch Nch
Pch (W) 2
Pkg. Type TO-220
Qg typ (nC) 18
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 44
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 78
Standard Pkg. Type TO-220
Tape & Reel No
VDSS (Max) (V) 60
VGSS (V) 20
Vgs (off) (Max) (V) 2.5

Description

The 2SK4143 is a Switching N-Channel Power Mosfet.