Features
- Low on-state resistance
RDS(on)1 = 8.5 mΩ MAX. (VGS = 10 V, ID = 25 A)
RDS(on)2 = 14.0 mΩ MAX. (VGS = 4.5 V, ID = 13 A) - Low input capacitance
Ciss = 2300 pF TYP. - Logic level drive type
Description
The 2SK4078 is N-channel MOS Field Effect Transistor designed for high current switching applications.
Applied Filters:
Loading