Skip to main content

Features

  • Low on-state resistance
    RDS(on)1 = 16 mΩ MAX. (VGS = 10 V, ID = 17.5 A)
    RDS(on)2 = 25 mΩ MAX. (VGS = 4.5 V, ID = 8 A)
  • Low Ciss : Ciss = 1200 pF TYP.
  • Logic level drive type

Description

The 2SK4076 is N-channel MOSFET designed for high current switching applications.

Applied Filters: