Skip to main content
Switching N-Channel Power Mosfet

Package Information

CAD Model: View CAD Model
Pkg. Type: MP-3(TO251)
Pkg. Code:
Lead Count (#): 3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 3
Carrier Type Tube
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
ID (A) 1
Lead Compliant No
MOQ 5040
Mounting Type Through Hole
Nch/Pch Nch
Pkg. Type MP-3(TO251)
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 1100
Standard Pkg. Type TO-251 / IPAK
Tape & Reel No
VDSS (Max) (V) 600

Description

The 2SK4070 is a Switching N-Channel Power Mosfet.