Skip to main content
Nch Single Power Mosfet 25V 30A 13.0Mohm Mp-3Zk/To-252

Package Information

CAD Model: View CAD Model
Pkg. Type: MP-3ZK
Pkg. Code: pkg_7544
Lead Count (#): 3
Pkg. Dimensions (mm): 6.5 x 6.1 x 2.65
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 3
Carrier Type Embossed Tape
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
Ciss (Typical) (pF) 830
ID (A) 30
Lead Compliant No
Length (mm) 6
MOQ 2500
Moisture Sensitivity Level (MSL) 1
Mounting Type Surface Mount
Nch/Pch Nch
Pch (W) 21
Pkg. Dimensions (mm) 6 x 6 x 2.65
Pkg. Type MP-3ZK
Qg typ (nC) 17
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 13
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 30.2
Standard Pkg. Type TO-252 / DPAK
Tape & Reel No
Thickness (mm) 2.65
VDSS (Max) (V) 25
VGSS (V) 20
Vgs (off) (Max) (V) 3
Width (mm) 6

Description

The 2SK3991 is N-channel MOSFET device that features a low on-state resistance and excellent switching characteristics, and designed for low voltage high current applications such as DC/DC converter with synchronous rectifier.