Skip to main content
Switching N-Channel Power Mosfet

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-3
Pkg. Code:pkg_7542
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeBag
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)5450
ID (A)60
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)84
Pkg. TypeMP-3
Qg typ (nC)95
Qualification LevelIndustrial
RDS (ON) (Max) @10V or 8V (mohm)8.7
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm)10.5
Standard Pkg. TypeTO-251 / IPAK
Tape & ReelNo
VDSS (Max) (V)60
VGSS (V)20
Vgs (off) (Max) (V)2.5

Description

The 2SK3814 is a Switching N-Channel Power Mosfet.