Skip to main content
Renesas Electronics Corporation
Power MOSFETs for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-45F
Pkg. Code:pkg_7570
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
RoHS (2SK3714(0)-AZ)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Pb (Lead) FreeYes
Carrier TypeBag
Channels (#)1
Ciss (Typical) (pF)3200
ID (A)50
Lead CompliantNo
Length (mm)10
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)35
Pkg. TypeMP-45F
Qg typ (nC)60
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)13
RDS (ON) (Max) @4.5V (mohm)22
Tape & ReelNo
VDSS (Max) (V)60
VGSS (V)20
Vgs (off) (Max) (V)2.5
Width (mm)15

Description

Support is limited to customers who have already adopted these products.

Nch Single Power MOSFET 60V 50A 13mohm MP-45F/TO-220 Automotive