Skip to main content
Nch Single Power Mosfet 20V 0.5A 570Mohm Usm/Sc-75

Package Information

CAD Model: View CAD Model
Pkg. Type: USM
Pkg. Code: pkg_7504
Lead Count (#): 3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 3
Carrier Type Embossed Tape
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
Ciss (Typical) (pF) 28
ID (A) 0.5
Lead Compliant Yes
MOQ 3000
Moisture Sensitivity Level (MSL) 1
Mounting Type Surface Mount
Nch/Pch Nch
Pch (W) 0.2
Pkg. Type USM
Qualification Level Industrial
RDS (ON) (Max) @2.5V or 1.8V (mohm) 880
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 570
Tape & Reel No
Thickness (mm) 0.9
VDSS (Max) (V) 20
VGSS (V) 12
Vgs (off) (Max) (V) 1.5

Description

The 2SK3664 is a Nch Single Power Mosfet 20V 0.5A 570Mohm Usm/Sc-75.