Skip to main content
Nch Single Power Mosfet 20V 0.5A 570Mohm Ssp/Sc-70

Package Information

CAD Model: View CAD Model
Pkg. Type: SSP
Pkg. Code: pkg_7501
Lead Count (#): 3
Pkg. Dimensions (mm): 2 x 1.25 x 1.1
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 3
Carrier Type Embossed Tape
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
Ciss (Typical) (pF) 28
ID (A) 0.5
Lead Compliant Yes
Length (mm) 1
MOQ 3000
Mounting Type Surface Mount
Nch/Pch Nch
Pch (W) 0.2
Pkg. Dimensions (mm) 1 x 2 x 1.1
Pkg. Type SSP
Qualification Level Industrial
RDS (ON) (Max) @2.5V or 1.8V (mohm) 880
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 570
Tape & Reel No
Thickness (mm) 1.1
VDSS (Max) (V) 20
VGSS (V) 12
Vgs (off) (Max) (V) 1.5
Width (mm) 2

Description

The 2SK3663 is a Nch Single Power Mosfet 20V 0.5A 570Mohm Ssp/Sc-70.