Features
- Low on-state resistance
RDS(on)1 = 125 mΩ MAX. (VGS = 10 V, ID = 8 A)
RDS(on)2 = 148 mΩ MAX. (VGS = 4.5 V, ID = 8 A) - Low Ciss : Ciss = 900 pF TYP.
- Built-in gate protection diode
- TO-251/TO-252 package
Description
The 2SK3484 is a Nch Single Power Mosfet 100V 16A 125Mohm Mp-3/To-251.
Applied Filters:
Loading