Skip to main content

Features

  • Super low on-state resistance:
    RDS(on)1 = 11 mΩ MAX. (VGS = 10 V, ID = 42 A)
    RDS(on)2 = 13 mΩ MAX. (VGS = 4.5 V, ID = 42 A)
  • Low Ciss : Ciss = 11000 pF TYP.
  • Built-in gate protection diode

Description

The 2SK3479-Z is a Nch Single Power Mosfet 100V 83A 11Mohm Mp-25Z/To-220Smd.

Applied Filters: