Skip to main content

Features

  • 4.5 V drive available
  • Low on-state resistance
    RDS(on)1 = 11.5 mΩ MAX. (VGS = 10 V, ID = 24 A)
  • Low gate charge
    QG = 34 nC TYP. (ID = 48 A, VDD = 24 V, VGS = 10 V)
  • Built-in gate protection diode
  • Surface mount device available

Description

The 2SK3424 is a Nch Single Power Mosfet 30V 48A 11.5Mohm Mp-25/To-220Ab.

Applied Filters: