Skip to main content

Features

  • Low on-state resistance
    RDS(on)1 = 21 mΩ MAX. (VGS = 10 V, ID = 17 A)
    RDS(on)2 = 36 mΩ MAX. (VGS = 4.0 V, ID = 17 A)
  • Low Ciss: Ciss = 2100 pF TYP.
  • Built-in Gate Protection Diode
  • TO-251/TO-252 package

Description

The 2SK3386-Z is a Nch Single Power Mosfet 60V 34A 21Mohm Mp-3Z/To-252.

Applied Filters: