Features
- Low on-state resistance
RDS(on)1 = 28 mΩ MAX. (VGS = 10 V, ID = 15 A)
RDS(on)2 = 45 mΩ MAX. (VGS = 4.0 V, ID = 15 A) - LowCiss: Ciss = 1500 pF TYP.
- Built-in gate protection diode
- TO-251/TO-252 package
Description
The 2SK3385-Z is a Nch Single Power Mosfet 60V 30A 28Mohm Mp-3Z/To-252.
Applied Filters: