Skip to main content

Features

  • Low on-resistance
    RDS(on)1 = 21 mΩ (MAX.) (VGS = 10 V, ID = 10 A)
    RDS(on)2 = 33 mΩ (MAX.) (VGS = 4.5 V, ID = 10 A)
    RDS(on)3 = 43 mΩ (MAX.) (VGS = 4.0 V, ID = 10 A)
  • Low Ciss : Ciss = 730 pF (TYP.)
  • Built-in gate protection diode

Description

The 2SK3366 is a Nch Single Power Mosfet 30V 20A 21Mohm Mp-3/To-251.

Applied Filters: