Skip to main content
Nch Single Power Mosfet 30V 30A 14Mohm Mp-3Z/To-252

Package Information

CAD Model: View CAD Model
Pkg. Type: MP-3Z
Pkg. Code: pkg_7543
Lead Count (#): 3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 3
Carrier Type Embossed Tape
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
Ciss (Typical) (pF) 1300
ID (A) 30
Lead Compliant No
MOQ 2000
Moisture Sensitivity Level (MSL) 1
Mounting Type Surface Mount
Nch/Pch Nch
Pch (W) 36
Pkg. Type MP-3Z
Qg typ (nC) 25
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 14
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 21
Standard Pkg. Type TO-252 / DPAK
Tape & Reel No
Thickness (mm) 3
VDSS (Max) (V) 30
VGSS (V) 20
Vgs (off) (Max) (V) 2.5

Description

The 2SK3365-Z is a Nch Single Power Mosfet 30V 30A 14Mohm Mp-3Z/To-252.