Skip to main content
Switching N-Channel Power Mosfet

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-25ZK
Pkg. Code:pkg_7562
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
ID (A)10
Lead CompliantNo
Length (mm)10
MOQ800
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pkg. TypeMP-25ZK
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)850
Standard Pkg. TypeTO-263 / D2PAK
Tape & ReelNo
VDSS (Max) (V)500
Width (mm)9

Description

The 2SK3325B-ZK is a Switching N-Channel Power Mosfet.