Skip to main content
Power MOSFETs for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:SSP
Pkg. Code:pkg_7501
Lead Count (#):3
Pkg. Dimensions (mm):2 x 1.25 x 1.1
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (2SK2858(0)-T1-AT)EnglishJapanese
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Pb (Lead) FreeYes
Carrier TypeEmbossed Tape
Channels (#)1
Ciss (Typical) (pF)9
ID (A)0.1
Lead CompliantYes
Length (mm)1
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)0.15
Pkg. Dimensions (mm)1 x 2 x 1.1
Pkg. TypeSSP
Qualification LevelIndustrial
RDS (ON) (Max) @10V or 8V (mohm)5000
RDS (ON) (Max) @2.5V or 1.8V (mohm)15000
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm)8000
RDS (ON) (Typical) @ 10V / 8V (mohm)3000
Tape & ReelNo
Thickness (mm)1.1
VDSS (Max) (V)30
VGSS (V)20
Vgs (off) (Max) (V)1.8
Width (mm)2

Description

Support is limited to customers who have already adopted these products.