Skip to main content
Nch Single Power Mosfet 600V 2A 5000Mohm

Package Information

CAD Model: View CAD Model
Pkg. Type: MP-3Z
Pkg. Code:
Lead Count (#): 3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 3
Carrier Type Embossed Tape
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
ID (A) 2
Lead Compliant No
MOQ 2000
Moisture Sensitivity Level (MSL) 1
Mounting Type Surface Mount
Nch/Pch Nch
Pkg. Type MP-3Z
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 5000
Standard Pkg. Type TO-252 / DPAK
Tape & Reel No
VDSS (Max) (V) 600

Description

The 2SK2040-Z is a Nch Single Power Mosfet 600V 2A 5000Mohm.