Skip to main content
Nch Single Power Mosfet 500V 10A 900Mohm To-3Pfm

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-3PFM
Pkg. Code:pkg_1306
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)1050
ConfigurationBuilt-In SBD
ID (A)10
Lead CompliantYes
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)50
Pkg. TypeTO-3PFM
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)900
RDS (ON) (Typical) @ 10V / 8V (mohm)700
Standard Pkg. TypeTO-3PF
Tape & ReelNo
VDSS (Max) (V)500
VGSS (V)30
Vgs (off) (Max) (V)3

Description

The 2SK1832 is a Nch Single Power Mosfet 500V 10A 900Mohm To-3Pfm.