Skip to main content
Nch Single Power Mosfet 60V 25A Mohm To-220Fm

Package Information

Pkg. Type:TO-220FM
Pkg. Code:
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
ID (A)25
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pkg. TypeTO-220FM
Qualification LevelIndustrial
Tape & ReelNo
VDSS (Max) (V)60

Description

The 2SK1095 is a Nch Single Power Mosfet 60V 25A Mohm To-220Fm.