Skip to main content
Renesas Electronics Corporation
Pch Single Power Mosfet -20V -0.4A 1450Mohm Usm/Sc-75

Package Information

CAD Model:View CAD Model
Pkg. Type:USM
Pkg. Code:pkg_7504
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)29
ID (A)-0.4
Lead CompliantYes
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)0.2
Pkg. TypeUSM
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)2980
RDS (ON) (Max) @4.5V (mohm)1450
Tape & ReelNo
Thickness (mm)0.9
VDSS (Max) (V)-20
VGSS (V)12
Vgs (off) (Max) (V)-1.8

Description

The 2SJ648 is a Pch Single Power Mosfet -20V -0.4A 1450Mohm Usm/Sc-75.