Skip to main content

Features

  • 1.8 V drive available
  • Low on-state resistance
    RDS(on)1 = 54 mΩ MAX. (VGS = –4.5 V, ID = –2.5 A)
    RDS(on)2 = 71 mΩ MAX. (VGS = –2.5 V, ID = –2.5 A)
    RDS(on)3 = 108 mΩ MAX. (VGS = –1.8 V, ID = –1.5 A)

Description

The 2SJ624 is a Pch Single Power Mosfet -20V -4.5A 54Mohm Tmm/Sc-96.

Applied Filters: