Skip to main content
Renesas Electronics Corporation
Pch Single Power Mosfet -60V -83A 15Mohm Mp-25Z/To-220Smd

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-25Z
Pkg. Code:pkg_7560
Lead Count (#):3
Pkg. Dimensions (mm):10 x 8 x 4.8
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeBag
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)4800
ID (A)-83
Lead CompliantNo
Length (mm)10
MOQ1
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)120
Pkg. Dimensions (mm)10 x 8 x 4.8
Pkg. TypeMP-25Z
Qg typ (nC)120
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)15
RDS (ON) (Max) @4.5V (mohm)23
Standard Pkg. TypeTO-263 / D2PAK
Tape & ReelNo
Thickness (mm)4.8
VDSS (Max) (V)-60
VGSS (V)-20
Vgs (off) (Max) (V)-2.5
Width (mm)8

Description

The 2SJ606-Z is a Pch Single Power Mosfet -60V -83A 15Mohm Mp-25Z/To-220Smd.