| Pkg. Type: | MP-25ZJ |
| Pkg. Code: | pkg_7561 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 3 |
| Carrier Type | Embossed Tape |
| Pb (Lead) Free | Yes |
| Application | Industrial, Consumer Use |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 4600 |
| ID (A) | -65 |
| Lead Compliant | No |
| Length (mm) | 10 |
| MOQ | 800 |
| Moisture Sensitivity Level (MSL) | 1 |
| Mounting Type | Surface Mount |
| Nch/Pch | Pch |
| Pch (W) | 100 |
| Pkg. Type | MP-25ZJ |
| Qg typ (nC) | 87 |
| Qualification Level | Industrial |
| RDS (ON) (Max) @10V or 8V (mohm) | 20 |
| RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) | 31 |
| Tape & Reel | No |
| VDSS (Max) (V) | -60 |
| VGSS (V) | -20 |
| Vgs (off) (Max) (V) | -2.5 |
| Width (mm) | 8 |
The 2SJ605-ZJ is a Pch Single Power Mosfet -60V -65A 20Mohm Mp-25Zj/To-263.