Skip to main content
Pch Single Power Mosfet -60V -45A 30Mohm

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-25ZJ
Pkg. Code:
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
ID (A)-45
Lead CompliantNo
MOQ800
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchPch
Pkg. TypeMP-25ZJ
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)30
Tape & ReelNo
VDSS (Max) (V)-60

Description

The 2SJ604-ZJ is a Pch Single Power Mosfet -60V -45A 30Mohm.