Skip to main content
Renesas Electronics Corporation
Pch Single Power Mosfet -60V -36A 31Mohm Mp-3Z/To-252

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-3Z
Pkg. Code:pkg_7543
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)3300
ID (A)-36
Lead CompliantNo
MOQ2000
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)65
Pkg. TypeMP-3Z
Qg typ (nC)63
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)31
RDS (ON) (Max) @4.5V (mohm)46
Standard Pkg. TypeTO-252 / DPAK
Tape & ReelNo
Thickness (mm)3
VDSS (Max) (V)-60
VGSS (V)-20
Vgs (off) (Max) (V)-2.5

Description

The 2SJ601-Z is a Pch Single Power Mosfet -60V -36A 31Mohm Mp-3Z/To-252.