Skip to main content
Pch Single Power Mosfet -60V -36A 31Mohm Mp-3Z/To-252

Package Information

CAD Model: View CAD Model
Pkg. Type: MP-3Z
Pkg. Code: pkg_7543
Lead Count (#): 3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 3
Carrier Type Embossed Tape
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
Ciss (Typical) (pF) 3300
ID (A) -36
Lead Compliant No
MOQ 2000
Mounting Type Surface Mount
Nch/Pch Pch
Pch (W) 65
Pkg. Type MP-3Z
Qg typ (nC) 63
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 31
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 46
Standard Pkg. Type TO-252 / DPAK
Tape & Reel No
Thickness (mm) 3
VDSS (Max) (V) -60
VGSS (V) -20
Vgs (off) (Max) (V) -2.5

Description

The 2SJ601-Z is a Pch Single Power Mosfet -60V -36A 31Mohm Mp-3Z/To-252.