Skip to main content

Features

  • Low on-state resistance:
    RDS(on)1 = 75 mΩ MAX. (VGS = –10 V, ID = –10 A)
    RDS(on)2 = 111 mΩ MAX. (VGS = –4.0 V, ID = –10 A)
  • Low input capacitance:
    Ciss = 1300 pF TYP. (VDS = –10 V, VGS = 0 V)
  • Built-in gate protection diode
  • TO-251/TO-252 package

Description

The 2SJ599-ZK is a Pch Single Power Mosfet -60V -20A 75Mohm Mp-3Zk/To-252.

Applied Filters: