Skip to main content
Renesas Electronics Corporation
Pch Single Power Mosfet -60V -12A 130Mohm Mp-3/To-251

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-3
Pkg. Code:pkg_7542
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)720
ID (A)-12
Lead CompliantNo
MOQ5040
Mounting TypeThrough Hole
Nch/PchPch
Pch (W)23
Pkg. TypeMP-3
Qg typ (nC)15
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)130
RDS (ON) (Max) @4.5V (mohm)190
Standard Pkg. TypeTO-251 / IPAK
Tape & ReelNo
VDSS (Max) (V)-60
VGSS (V)-20
Vgs (off) (Max) (V)-2.5

Description

The 2SJ598 is a Pch Single Power Mosfet -60V -12A 130Mohm Mp-3/To-251.