Skip to main content
Renesas Electronics Corporation
Pch Single Power Mosfet -60V -30A 37Mohm LDPAK(S)-(1)/To-263

Package Information

CAD Model:View CAD Model
Pkg. Type:LDPAK(S)-(1)
Pkg. Code:pkg_6743
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)4
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)2500
ID (A)-30
Lead CompliantNo
MOQ1000
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)75
Pkg. TypeLDPAK(S)-(1)
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)37
RDS (ON) (Max) @4.5V (mohm)55
RDS (ON) (Typical) @ 10V / 8V (mohm)28
Standard Pkg. TypeTO-263 / D2PAK
Tape & ReelNo
VDSS (Max) (V)-60
VGSS (V)20
Vgs (off) (Max) (V)-2

Description

The 2SJ553S is a Pch Single Power Mosfet -60V -30A 37Mohm LDPAK(S)-(1)/To-263.