| CAD Model: | View CAD Model |
| Pkg. Type: | DPAK(L)-(2) |
| Pkg. Code: | pkg_6736 |
| Lead Count (#): | 4 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 4 |
| Carrier Type | Tube |
| Pb (Lead) Free | Yes |
| Application | Industrial, Consumer Use |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 400 |
| ID (A) | -7 |
| Lead Compliant | No |
| MOQ | 1 |
| Mounting Type | Through Hole |
| Nch/Pch | Pch |
| Pch (W) | 20 |
| Pkg. Type | DPAK(L)-(2) |
| Qualification Level | Industrial |
| RDS (ON) (Max) @10V or 8V (mohm) | 220 |
| RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) | 370 |
| RDS (ON) (Typical) @ 10V / 8V (mohm) | 170 |
| Standard Pkg. Type | TO-251 / IPAK |
| Tape & Reel | No |
| VDSS (Max) (V) | -60 |
| VGSS (V) | 20 |
| Vgs (off) (Max) (V) | -2 |
The 2SJ528L is a Pch Single Power Mosfet -60V -7A 220Mohm DPAK(L)-(2)/To-251.