Skip to main content
Pch Single Power Mosfet -20V -2A 240Mohm Upak/Sc-62

Package Information

CAD Model: View CAD Model
Pkg. Type: UPAK
Pkg. Code: pkg_1125
Lead Count (#): 4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 4
Carrier Type Embossed Tape
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
Ciss (Typical) (pF) 320
Configuration Built-In SBD
ID (A) -2
Lead Compliant No
MOQ 1000
Moisture Sensitivity Level (MSL) 1
Mounting Type Surface Mount
Nch/Pch Pch
Pch (W) 1
Pkg. Type UPAK
Qualification Level Industrial
RDS (ON) (Max) @2.5V or 1.8V (mohm) 430
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 240
Tape & Reel No
Thickness (mm) 1.6
VDSS (Max) (V) -20
VGSS (V) 10
Vgs (off) (Max) (V) -1.5

Description

The 2SJ517 is a Pch Single Power Mosfet -20V -2A 240Mohm Upak/Sc-62.