Skip to main content
Renesas Electronics Corporation
Pch Single Power Mosfet -60V -5A 160Mohm To-92 Mod

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-92 Mod
Pkg. Code:pkg_6890
Lead Count (#):3
Pkg. Dimensions (mm):5 x 4 x 10.3
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeTape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)600
ConfigurationBuilt-In SBD
ID (A)-5
Lead CompliantYes
Length (mm)5
MOQ2500
Mounting TypeThrough Hole
Nch/PchPch
Pch (W)0.9
Pkg. Dimensions (mm)5 x 4 x 10.3
Pkg. TypeTO-92 Mod
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)160
RDS (ON) (Max) @4.5V (mohm)240
RDS (ON) (Typical) @ 10V / 8V (mohm)120
Tape & ReelNo
Thickness (mm)10.3
VDSS (Max) (V)-60
VGSS (V)20
Vgs (off) (Max) (V)-2
Width (mm)4

Description

The 2SJ496 is a Pch Single Power Mosfet -60V -5A 160Mohm To-92 Mod.