Skip to main content
Renesas Electronics Corporation
Switching P-Channel Power MOSFET

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-45F
Pkg. Code:pkg_7570
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeBag
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)2360
ID (A)-20
Lead CompliantNo
Length (mm)10
MOQ1
Mounting TypeThrough Hole
Nch/PchPch
Pch (W)35
Pkg. TypeMP-45F
Qg typ (nC)74
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)50
RDS (ON) (Max) @4.5V (mohm)88
Tape & ReelNo
VDSS (Max) (V)-60
VGSS (V)-20
Vgs (off) (Max) (V)-2
Width (mm)15

Description

The 2SJ494 is a Switching P-Channel Power MOSFET.