Skip to main content
Power MOSFETs for Automotive

Package Information

CAD Model: View CAD Model
Pkg. Type: MM
Pkg. Code: pkg_7507
Lead Count (#): 3
Pkg. Dimensions (mm): 2.9 x 1.5 x 1.4
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 3
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Carrier Type Embossed Tape
Channels (#) 1
Ciss (Typical) (pF) 9
ID (A) -0.2
Lead Compliant Yes
Length (mm) 3
MOQ 3000
Mounting Type Surface Mount
Nch/Pch Pch
Pch (W) 0.2
Pkg. Dimensions (mm) 3 x 3 x 1.4
Pkg. Type MM
Qg typ (nC) 2.2
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 2700
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 3200
RDS (ON) (Typical) @ 10V / 8V (mohm) 1800
Tape & Reel No
Thickness (mm) 1.4
VDSS (Max) (V) -60
VGSS (V) 20
Vgs (off) (Max) (V) -2.5
Width (mm) 3

Description

Support is limited to customers who have already adopted these products.

The 2SJ210C, P-channel vertical type MOSFET designed for general-purpose switch, is a device which can be driven directly by a 4. 5 V power source.